JAJSNK9A December 2021 – December 2022 OPT4001
PRODUCTION DATA
The OP4001 supports the transmission protocol for standard mode (up to 100 kHz), fast mode (up to 400 kHz), and high-speed mode (up to 2.6 MHz). Fast and standard modes are described as the default protocol, referred to as F/S. High-speed mode is described in the High-Speed I2C Mode section.