JAJSNK9A December 2021 – December 2022 OPT4001
PRODUCTION DATA
THERMAL METRIC(1) | OPT4001 | UNIT | ||
---|---|---|---|---|
PicoStarTM (YMN) | SOT-5X3 (DTS) | |||
4 Pins | 8 Pins | |||
RθJA | Junction-to-ambient thermal resistance | 122.8 | 112.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.4 | 28.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.9 | 22.1 | °C/W |
ΨJT | Junction-to-top characterization parameter | 0.8 | 1.2 | °C/W |
ΨJB | Junction-to-board characterization parameter | 35.3 | 22 | °C/W |