JAJSO15A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA
DEVICE | DEVICE TYPE | FEATURES | OUTPUT SWING | PACKAGE | BODY SIZE |
---|---|---|---|---|---|
LMK1D2108 | Dual 1:8 | Global output enable and swing control through pin control | 350 mV | VQFN (48) | 7.00 mm × 7.00 mm |
500 mV | |||||
LMK1D2106 | Dual 1:6 | Global output enable and swing control through pin control | 350 mV | VQFN (40) | 6.00 mm × 6.00 mm |
500 mV | |||||
LMK1D2104 | Dual 1:4 | Global output enable and swing control through pin control | 350 mV | VQFN (28) | 5.00 mm × 5.00 mm |
500 mV | |||||
LMK1D2102 | Dual 1:2 | Global output enable and swing control through pin control | 350 mV | VQFN (16) | 3.00 mm × 3.00 mm |
500 mV | |||||
LMK1D1216 | 2:16 | Global output enable control through pin control | 350 mV | VQFN (48) | 7.00 mm × 7.00 mm |
500 mV | |||||
LMK1D1212 | 2:12 | Global output enable control through pin control | 350 mV | VQFN (40) | 6.00 mm × 6.00 mm |
500 mV | |||||
LMK1D1208P | 2:8 | Individual output enable control through pin control | 350 mV | VQGN (40) | 6.00 mm × 6.00 mm |
500 mV | |||||
LMK1D1208I | 2:8 | Individual output enable control through I2C | 350 mV | VQFN (40) | 6.00 mm × 6.00 mm |
500 mV | |||||
LMK1D1208 |
2:8 | Global output enable control through pin control | 350 mV | VQFN (28) | 5.00 mm × 5.00 mm |
LMK1D1204P | 2:4 | Individual output enable control through pin control | 350 mV | VQGN (28) | 5.00 mm × 5.00 mm |
LMK1D1204 | 2:4 | Global output enable control through pin control | 350 mV | VQFN (16) | 3.00 mm × 3.00 mm |