JAJSOA3B February 2023 – June 2024 TPS25948
PRODUCTION DATA
The slew rate (SR) needed to achieve the desired output rise time can be calculated as:
The CdVdt needed to achieve this slew rate can be calculated as:
Choose the nearest standard capacitor value as 3000 pF.
For this slew rate, the inrush current can be calculated as:
The average power dissipation inside the part during inrush can be calculated as:
For the given power dissipation, the thermal shutdown time of the device must be greater than the ramp-up time tR to avoid start-up failure. Figure 8-4 shows the thermal shutdown limit, for 0.8 W of power, the shutdown time is more than 10 s which is very large as compared to tR = 12 ms. Therefore, it is safe to use 12 ms as the startup time for this application.