JAJSOI0B april 2022 – june 2023 TPSI2140-Q1
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VVDD | Primary side supply voltage(2) | –0.3 | 20.7 | V |
VEN | Enable voltage(2) | –0.3 | 20.7 | V |
IS1,S2 | Switch current, S1/S2 | –55 | 55 | mA |
IAVA,S1,S2 | Repetitive avalanche rating, 5s pulse, S1/S2(3) | –2 | 2 | mA |
Repetitive avalanche rating, 60s pulse, S1/S2(4) | –1 | 1 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |