JAJSOI0B april 2022 – june 2023 TPSI2140-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
IEC 60664-1 | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | >8 | mm |
CPG | External Creepage(1) | Shortest terminal-to-terminal distance across the package surface | >8 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >10.5 | µm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | >600 | V |
Material Group | According to IEC 60664-1 | I | ||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 300 VRMS | I-IV | ||
Rated mains voltage ≤ 600 VRMS | I-III | |||
Rated mains voltage ≤ 1000 VRMS | I-II | |||
DIN V VDE 0884-11:2017-01(2), IEC 60747-17:2020 | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1414 | VPK |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave) | 1000 | VRMS |
DC voltage | 1500 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification) | 5300 | VPK |
VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 6360 | VPK | ||
VIOSM | Maximum surge isolation voltage(3) | Tested in oil per IEC 62638-1, 1.2/50 µs waveform, VTEST = 1.3 × VIOSM = 6500 VPK (qualification) | 5000 | VPK |
qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3,Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM = 1800 VPK, tm = 10 s | ≤5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.3 × VIORM = 1950 VPK, tm = 10 s | ≤5 | |||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1 s; Vpd(m) = 1.5 × VIORM = 2250 VPK, tm = 1 s | ≤5 | |||
CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2πft), f = 1 MHz | 4 | pF |
RIO | Insulation resistance, input to output(5) | VIO = 500 V, TA = 25°C | >1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | |||
VIO = 500 V at TS = 150°C | >109 | |||
Pollution degree | 2 | |||
Climatic category | 40/150/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO, t = 60 s (qualification) VTEST = 1.2 × VISO, t = 1 s (100% production) |
3750 | VRMS |
Misc. | ||||
VISO | Withstand isolation voltage | 5300 | VDC |