JAJSOI0B april 2022 – june 2023 TPSI2140-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PRIMARY SIDE SUPPLY (VDD) | ||||||
VUVLO_R | VDD undervoltage threshold rising | VDD rising | 4 | 4.2 | 4.4 | V |
VUVLO_F | VDD undervoltage threshold falling | VDD falling | 3.9 | 4.1 | 4.3 | V |
VUVLO_HYS | VDD undervoltage threshold hysteresis | 40 | 100 | 150 | mV | |
IVDD_ON | VDD current, device powered on | TJ = 25°C | 9 | 11 | mA | |
VDD current, device powered on | –40°C ≤ TJ ≤ 150°C | 9 | 12 | mA | ||
IVDD_OFF | VDD current, 5 V, device powered off | VVDD = 5 V, VEN = 0 V, TJ = 25°C | 3.5 | 8 | µA | |
VVDD = 5 V, VEN = 0 V, TJ = 105°C | 4.5 | 11 | µA | |||
VVDD = 5 V, VEN = 0 V, TJ = 125°C | 5.2 | 16 | µA | |||
VVDD = 5 V, VEN = 0 V, –40°C ≤ TJ ≤ 150°C | 30 | µA | ||||
VDD current, 20 V, device powered off | VVDD = 20 V, VEN = 0 V, TJ = 25°C | 8 | 10.5 | µA | ||
VVDD = 20 V, VEN = 0 V, TJ = 105°C | 10 | 17 | ||||
VVDD = 20 V, VEN = 0 V, TJ = 125°C | 11 | 25 | ||||
VVDD = 20 V, VEN = 0 V, –40°C ≤ TJ ≤ 150°C | 40 | |||||
FET CHARACTERISTICS (S1, S2) | ||||||
RDSON | On resistance | IO = 2 mA, TJ = 25°C | 130 | 175 | Ω | |
IO = 2 mA, TJ = 85°C | 176 | 235 | ||||
IO = 2 mA, TJ = 105°C | 192 | 250 | ||||
IO = 2 mA, TJ = 125°C | 210 | 275 | ||||
IO = 2 mA, –40°C ≤ TJ ≤ 150°C | 300 | |||||
IOFF | Off leakage, 1200 V | V = +/–1200 V, TJ = 25°C | 0.02 | 0.1 | µA | |
V = +/–1200 V, TJ = 85°C | 0.5 | |||||
V = +/–1200 V, TJ = 105°C | 1.5 | |||||
V = +/–1200 V, TJ = 125°C | 6 | |||||
V = +/–1200 V, –40°C ≤ TJ ≤ 150°C | 50 | |||||
Off leakage, 1000 V | V = +/–1000 V, TJ = 25°C | 0.02 | 0.1 | µA | ||
V = +/–1000 V, TJ = 85°C | 0.3 | |||||
V = +/–1000 V, TJ = 105°C | 1 | |||||
V = +/–1000 V, TJ = 125°C | 4 | |||||
V = +/–1000 V, –40°C ≤ TJ ≤ 150°C | 35 | |||||
VAVA | Avalanche voltage | IO = 10 µA, TJ = 25°C | 1300 | 1550 | V | |
IO = 100 µA, TJ = 150°C | 1300 | 1550 | ||||
VSM_OFF | SM voltage | VS1 = 1000 V, VS2 = 0 V OR VS2 = 1000 V, VS1 = 0 V | 400 | 600 | V | |
COSS | S1, S2 capacitance | VS1,S2 = 0 V, SM float, F = 1 MHz | 75 | pF | ||
LOGIC-LEVEL INPUT (EN) | ||||||
VIL | Input logic low voltage | 0.0 | 0.8 | V | ||
VIH | Input logic high voltage | 2.1 | 20.0 | V | ||
VHYS | Input logic hysteresis | 100 | 250 | 300 | mV | |
IIL | Input logic low current | VEN = 0 V | –0.1 | 0.1 | µA | |
IIL | Input logic low current | VEN = 0.8 V | 2 | 4 | 6.5 | µA |
IIH | Input logic high current | VEN = 5 V | 10 | 22 | 50 | µA |
IIH | Input logic high current | VEN = 20 V | 100 | 175 | 350 | µA |
IVDD_FS | VDD fail-safe current | VEN = 20 V, VVDD = 0 V | –0.1 | 0.1 | µA | |
RPD | Pulldown resistance | Two point measurement, VEN = 0.5 V and VEN = 0.8 V | 100 | 200 | 350 | kΩ |
NOISE IMMUNITY | ||||||
CMTI | Common-mode transient immunity | |VCM| = 1000 V | 100.0 | V/ns |