JAJSOR7 September 2024 LM704A0-Q1
PRODUCTION DATA
The data in this section was taken on the LM706A0QEVM evaluation board with a device and PCB combination, giving an RθJA of about 19°C/W. Note that the data given in these graphs are for illustration purposes only and the actual performance in any given application depends on all of the previously mentioned factors.
VIN = 12V | FSW = 400kHz | |
VOUT = 3.3V | RθJA = 18.6°C/W |
VIN = 12V | FSW = 400kHz | |
VOUT = 5V | RθJA = 18.6°C/W |
VIN = 12V | FSW = 2.1MHz | |
VOUT = 3.3V | RθJA = 18.6°C/W |
VIN = 12V | FSW = 2.1MHz | |
VOUT = 5V | RθJA = 18.6°C/W |