JAJSOR8 September 2024 LM70840 , LM70860 , LM70880
PRODUCTION DATA
The LM708x0 includes an internal junction temperature monitor that operates while the device is in active mode. If the temperature exceeds 175°C (typical), thermal shutdown occurs. When entering thermal shutdown, the device: