JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
The TMAG5173-Q1 offers multiple update rates to offer design flexibility to system designers. The different update rates can be selected with the CONV_AVG register bits. Table 7-4 shows different update rate settings for the TMAG5173-Q1.
OPERATING MODE | REGISTER SETTING | UPDATE RATE | COMMENT | ||
---|---|---|---|---|---|
SINGLE AXIS | TWO AXES | THREE AXES | |||
X, Y, Z Axis | CONV_AVG = 000b | 20.0 kSPS | 13.3 kSPS | 10.0 kSPS | Fastest update rate |
X, Y, Z Axis | CONV_AVG = 001b | 13.3 kSPS | 8.0 kSPS | 5.7 kSPS | |
X, Y, Z Axis | CONV_AVG = 010b | 8.0 kSPS | 4.4 kSPS | 3.1 kSPS | |
X, Y, Z Axis | CONV_AVG = 011b | 4.4 kSPS | 2.4 kSPS | 1.6 kSPS | |
X, Y, Z Axis | CONV_AVG = 100b | 2.4 kSPS | 1.2 kSPS | 0.8 kSPS | |
X, Y, Z Axis | CONV_AVG = 101b | 1.2 kSPS | 0.6 kSPS | 0.4 kSPS | Best SNR case |