JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Use the parameters listed in Table 8-3 for this design example.
PARAMETERS | DESIGN TARGET |
---|---|
Device orderable | TMAG5173A1-Q1 |
VCC | 3.3 V |
# of Devices in same bus | 4 (same method can be used to expand the number of sensors in the I2C bus) |
Design objective | Optimize the # GPIO and component count |
Current supply per sensor | 5-mA, supplied by a microcontroller GPIO |