JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
Common measurement topology include angular position measurements in on-axis or off-axis angular measurements shown in Figure 8-9. Select the on-axis measurement topology whenever possible as this offers the best optimization of magnetic field and the device measurement ranges. The TMAG5173-Q1 offers on-chip gain adjustment option to account for mechanical position misalignments.