JAJSP27A September 2022 – September 2023 TMAG5173-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSENS_RANGE | Temperature sensing range | –40 | 150 | ℃ |
||
TSENS | Temperature output(1) | TA = 25°C | 23 | 25 | 27 | ℃ |
TSENS_RES | Temperature sensing resolution (in 16-bit format) | 58 | LSB/℃ | |||
TSENS_T0 | Reference temperature for TADC_T0 | 25 | ℃ | |||
TADC_T0 | Temperature result in decimal value for TSENS_T0 | 17508 | ||||
TSENS_ER | Temperature error(1) | TA = –40℃ to 125℃ | ±0.5 | ±3.5 | ℃ | |
NRMS_T | RMS (1 Sigma) temperature noise | CONV_AVG = 101b | 0.05 | ℃ |
||
NRMS_T | RMS (1 Sigma) temperature noise | CONV_AVG = 000b | 0.3 | ℃ |