JAJSP70C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to +85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||||
VOH | IOH = –100μA | VI = VIH | 1.65V to 4.5V | 1.65V to 4.5V | VCCO – 0.1 | V | |||||
IOH = –4mA | 1.65V | 1.65V | 1.2 | ||||||||
IOH = –8mA | 2.3V | 2.3V | 1.9 | ||||||||
IOH = –24mA | 3V | 3V | 2.4 | ||||||||
IOH = –32mA | 4.5V | 4.5V | 3.8 | ||||||||
VOL | IOL = 100μA | VI = VIL | 1.65V to 4.5V | 1.65V to 4.5V | 0.1 | V | |||||
IOL = 4mA | 1.65V | 1.65V | 0.45 | ||||||||
IOL = 8mA | 2.3V | 2.3V | 0.3 | ||||||||
IOL = 24mA | 3V | 3V | 0.55 | ||||||||
IOL = 32mA | 4.5V | 4.5V | 0.55 | ||||||||
II | DIR | VI = VCCA or GND | 1.65V to 5.5V | 1.65V to 5.5V | ±1 | ±2 | µA | ||||
Ioff | A port | VI or VO = 0 to 5.5V | 0V | 0 to 5.5V | ±1 | ±9 | µA | ||||
B port | 0 to 5.5V | 0V | ±1 | ±9 | |||||||
IOZ | A or B port | VO = VCCO or GND | 1.65V to 5.5V | 1.65V to 5.5V | ±1 | ±9 | µA | ||||
ICCA | VI = VCCI or GND, | IO = 0 | 1.65V to 5.5V | 1.65V to 5.5V |
4 |
µA | |||||
5V | 0V | 2 | |||||||||
0V | 5V | –12 | |||||||||
ICCB | VI = VCCI or GND, | IO = 0 | 1.65V to 5.5V | 1.65V to 5.5V |
4 |
µA | |||||
5V | 0V | –12 | |||||||||
0V | 5V | 2 | |||||||||
ICCA + ICCB
(see Table 8-4) |
VI = VCCI or GND, | IO = 0 | 1.65V to 5.5V | 1.65V to 5.5V | 4 | µA | |||||
ΔICCA | A port | One A port
at VCCA – 0.6V, DIR at VCCA, B port = open |
3V to 5.5V | 3V to 5.5V | 50 | µA | |||||
DIR | DIR at
VCCA – 0.6V, B port = open, A port at VCCA or GND |
50 | |||||||||
ΔICCB | B port | One B port
at VCCB – 0.6V, DIR at GND, A port = open |
3V to 5.5V | 3V to 5.5V | 50 | µA | |||||
CI | DIR | VI = VCCA or GND | 3.3V | 3.3V | 2.5 | pF | |||||
Cio | A or B port | VO = VCCA/B or GND | 3.3V | 3.3V | 6 | pF |