JAJSP70C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA | Supply voltage | –0.5 | 6.5 | V | |
VCCB | |||||
VI | Input voltage(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | –50 | 50 | mA | |
Continuous current through VCC or GND | –100 | 100 | mA | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |