JAJSP70C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
SN74LVC2T45-Q1 can support high data rate applications. The translated signal data rate can be up to 420Mbps when signal is translated from 3.3V to 5V.