JAJSP70C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.8V ±0.15V |
VCCB = 2.5V ±0.2V |
VCCB = 3.3V ±0.3V |
VCCB = 5V ±0.5V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 2.1 | 19.5 | 1.4 | 12 | 0.7 | 9.6 | 0.7 | 8.4 | ns |
tPHL | 2 | 16.6 | 1.3 | 11 | 0.8 | 9 | 0.7 | 8 | |||
tPLH | B | A | 1.7 | 12.3 | 1.3 | 10.4 | 0.7 | 9.8 | 0.6 | 9.4 | ns |
tPHL | 1.8 | 11.1 | 1.3 | 9.4 | 0.8 | 9 | 0.7 | 8.5 | |||
tPHZ | DIR | A |
4.5 |
14.9 |
4.5 |
14.8 |
4.4 |
14.8 |
4.4 |
14.4 | ns |
tPLZ | 3.4 | 12.4 | 3.7 | 12.4 | 3.9 | 12.1 | 3.3 | 11.8 | |||
tPHZ | DIR | B |
5.7 |
31.3 |
4.7 |
17.7 |
4.7 |
14.4 | 2.9 | 11.4 | ns |
tPLZ |
4.5 |
21.7 |
3.5 |
15.3 | 4.3 | 12.3 | 1 | 9.6 | |||
tPZH(1) | DIR | A | 34 | 25.7 | 22.1 | 19 | ns | ||||
tPZL(1) | 42.4 | 27.1 | 23.4 | 19.9 | |||||||
tPZH(1) | DIR | B | 31.9 | 24.4 | 21.9 | 20.2 | ns | ||||
tPZL(1) | 31.5 | 25.8 | 23.8 | 22.4 |