JAJSP70C September 2010 – July 2024 SN74LVC2T45-Q1
PRODUCTION DATA
A balanced output allows the device to sink and source similar currents. The high drive capability of this device creates fast edges into light loads so impedance matching and load conditions should be considered to prevent ringing. Additionally, the outputs of this device are capable of driving larger currents than the device can sustain without being damaged. Two outputs can be connected together for a stronger output drive strength. The electrical and thermal limits defined in the Absolute Maximum Ratings must be followed at all times.