JAJSP71N December 2003 – June 2024 SN74LVC2T45
PRODUCTION DATA
The SN74LVC2T45 is a dual-bit, dual-supply noninverting voltage level translation device. VCCA supports pin Ax and the direction control pin, and VCCB supports pin Bx. The A port can accept I/O voltages ranging from 1.65V to 5.5V, while the B port can accept I/O voltages from 1.65V to 5.5V. The high on DIR allows data transmission from A to B and a low on DIR allows data transmission from B to A.