JAJSP71N December 2003 – June 2024 SN74LVC2T45
PRODUCTION DATA
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.8V |
VCCA = VCCB = 2.5V |
VCCA = VCCB = 3.3V |
VCCA = VCCB = 5V |
UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
CpdA (1) | A-port input, B-port output |
CL = 0pF, f = 10MHz, tr = tf = 1ns |
3 | 4 | 4 | 4 | pF |
B-port input, A-port output |
18 | 19 | 20 | 21 | |||
CpdB (1) | A-port input, B-port output |
CL = 0pF, f = 10MHz, tr = tf = 1ns |
18 | 19 | 20 | 21 | pF |
B-port input, A-port output |
3 | 4 | 4 | 4 |