7.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65V to 5.5V Power-Supply Range
Both VCCA and VCCB can be
supplied at any voltage between 1.65V and 5.5V making the device suitable for
translating between any of the voltage nodes (1.8V, 2.5V, 3.3V, and 5V).