JAJSP72 August 2024 TPSM83102
PRODUCTION DATA
VOUT = 3.3 V | MODE = High |
VOUT = 3.3 V | MODE = Low |
VIN = 2.7 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low |
VIN = 4.3 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low |
VIN = 3.6 V, VOUT = 3.3 V | Rload = 4 Ω, MODE = Low |
VIN = 2.7 V, VOUT = 3.3 V | IOUT = 100 mA to 1 A with 20-µs slew rate |
VIN = 3.6 V, VOUT = 3.3 V | IOUT = 100 mA to 1 A with 20-µs slew rate |
VIN = 4.3 V, VOUT = 3.3 V | IOUT = 100 mA to 1 A with 20-µs slew rate |
VIN = 2.7 V to 4.3 V with 20-µs slew rate, VOUT = 3.3 V | IOUT = 1 A |
VIN = 3.6 V, VOUT = 3.3 V | IOUT = 1 A, FPWM |
VOUT = 3.3 V | MODE = High |
VO = 3.3 V | MODE = High |
VIN = 3.3 V, VOUT = 3.3 V | IOUT = 1 A, MODE = Low |
VIN = 3.6 V, VOUT = 3.3 V | IOUT = 1 mA, MODE = Low |
VIN = 3.6 V, VOUT = 3.3 V | Rload = 4 Ω, MODE = Low |
VIN = 2.7 V, VOUT = 3.3 V | IOUT = 100 mA to 1-A sweep |
VIN = 3.6 V, VOUT = 3.3 V | IOUT = 100 mA to 1-A sweep |
VIN = 4.3 V, VOUT = 3.3 V | IOUT = 100 mA to 1-A sweep |
VIN = 2.7-V to 4.3-V sweep, VOUT = 3.3 V | IOUT = 1 A |
REFERENCE | DESCRIPTION | PART NUMBER | MANUFACTURER(1) |
---|---|---|---|
U1 | High Power Density 1.5 A Buck-Boost Converter | TPSM83102 or TPSM83103 | Texas Instruments |
C1 | 22 µF, 0603, Ceramic Capacitor, ±20%, 6.3 V | GRM187R61A226ME15 | Murata |
C2 | 47 µF, 0805, Ceramic Capacitor, ±20%, 6.3 V | GRM219R60J476ME44 | Murata |