JAJSP72 August 2024 TPSM83102
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN | 1 | PWR | Supply input voltage |
GND | 2, 3, 6 | PWR | Power ground |
VOUT | 4 | PWR | Power stage output |
SCL | 5 | I/O | I2C serial interface clock. Pull this pin up to the I2C bus voltage with a resistor or a current source. |
SDA | 7 | I/O | I2C serial interface data. Pull this pin up to the I2C bus voltage with a resistor or a current source. |
EN | 8 | I | Device enable. Set High to enable and Low to disable. It must not be left floating. |