JAJSP89 November 2024 LM5190
PRODUCTION DATA
The EN pin can be connected to a voltage as high as 80V. The LM5190 has a precision enable. When the EN voltage is greater than 1V, controller switching is enabled. If the EN pin is pulled below 0.55V, the LM5190 is in shutdown with an IQ of 2.3μA (typical) current consumption from VIN. When the enable voltage is between 0.55V and 1V, the LM5190 is in standby mode with the VCC regulator active but the controller is not switching. In standby mode, the non-switching input quiescent current is 100μA typical. The LM5190 is enabled with a voltage greater than 1.0V. Many applications benefit from using a resistor divider RENT and RENB to establish a precision UVLO level from VSUPPLY (supply voltage of power stage tied to the VIN pin). TI does not recommend leaving the EN pin floating.