| VALUE | UNIT |
---|
VESD | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1)(2) | ±2000 | V |
Charged device model (CDM), per AEC Q100-011(3) | All pins except 1, 5, 6, and 10 | ±500 |
Pin 1, 5, 6, and 10 | ±750 |
(1) AEC Q100-002 indicates HBM stressing is done in accordance with the ANSI/ESDA/JEDEC JS-001 specification.
(2) Level listed above is the passing level per ANSI/ESDA/JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(3) Level listed above is the passing level per EIA-JEDEC JESD22-C101. JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.