JAJSPM3D July 2010 – January 2023 TCA6424A
PRODUCTION DATA
The address of the TCA6424A is shown in #SCPS133IMG2619.
ADDR | I2C BUS TARGET ADDRESS |
---|---|
L | 34 (decimal), 22 (hexadecimal) |
H | 35 (decimal), 23 (hexadecimal) |
The last bit of the target address defines the operation (read or write) to be performed. A high (1) selects a read operation, while a low (0) selects a write operation.