JAJSPU7 June 2024 LMR36503E-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12.0V, TA = 25°C. Figure 8-25 shows the circuit with the appropriate BOM in Table 8-4
VOUT = 3.V | 2.2MHz (AUTO) | 25°C |
VOUT = 5V | 2.2MHz (AUTO) | 25°C |
VOUT = 3.3V | 2.2MHz (AUTO) | 150°C |
VOUT = 5V | 2.2MHz (AUTO) | 150°C |
VOUT = 5V | 0.02A to 0.3A, 1A/µs | 2.2MHz (AUTO) |
VOUT = 5V | IOUT = 0A | 2.2MHz (AUTO) |
VOUT = 3.3V | 2200kHz | FPWM |
VOUT = 3.3V | VIN = 13.5V |
VOUT = 5V | AUTO |
VIN = 13.5V | VOUT = 5V | Fsw = 2.2MHz |
Load = 0.3A |
VOUT = 3.V | 2.2MHz (FPWM) | 25°C |
VOUT = 5V | 2.2MHz (FPWM) | 25°C |
VOUT = 3.3V | 2.2MHz (FPWM) | 150°C |
VOUT = 5V | 2.2MHz (FPWM) | 150°C |
VOUT = 5V | 0.15A to 0.3A, 1A/µs | 2.2MHz (AUTO) |
VOUT = 5V | IOUT = 300mA | 2.2MHz (AUTO) |
VOUT = 5V | 2200kHz | FPWM |
VOUT = 5V | AUTO |
VIN = 13.5V | VOUT = 5V | Fsw = 2.2MHz |
Load = 0.3A |
Ferrite bead part number: FBMH3225HM601NT |
U1 | ƒSW | VOUT | L | NOMINAL COUT (RATED CAPACITANCE) |
---|---|---|---|---|
LMR36503MSCERPERQ1 | 2200kHz | 3.3V | 6.8µH, 47.9mΩ | 2 × 22µF |
LMR36503MSCERPERQ1 | 2200kHz | 5V | 6.8µH, 47.9mΩ | 2 × 22µF |