JAJSPU7 June 2024 LMR36503E-Q1
PRODUCTION DATA
Section 8.2.2 provides a detailed design procedure based on Table 8-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 13.5V (6V to 60V) |
Output voltage | 5V |
Maximum output current | 0A to 0.3A |
Switching frequency | 2200kHz |