JAJSPU7 June 2024
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | RT or MODE/SYNC |
A | When the device is trimmed as the RT variant, the
switching frequency can be adjusted from 200kHz to
2.2MHz.When the device is trimmed as the MODE/SYNC
variant, the device can operate in user-selectable
PFM/FPWM mode and can be synchronized to an
external clock. Do not float this pin. |
|
2 | PGOOD | A | Open-drain power-good flag output. Connect to a suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. This pin goes low when EN = low. This pin can be open or grounded when not used. | |
3 | EN/UVLO | A | Enable input to regulator. High = ON, low = OFF. Can be connected directly to VIN. Do not float this pin. | |
4 | VIN | P | Input supply to regulator. Connect a high-quality bypass capacitor or capacitors directly to this pin and GND. | |
5 | SW | P | Regulator switch node. Connect to power inductor. | |
6 | BOOT | P | Bootstrap supply voltage for internal high-side driver. Connect a high-quality, 100nF capacitor from this pin to the SW pin. | |
7 | VCC | P | Internal LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality, 1µF capacitor from this pin to GND. | |
8 | VOUT/BIAS or FB | A | Fixed output options are available with the
VOUT/BIAS pin variant. Connect to output voltage
node for fixed VOUT. Check Section 4 for more details. The FB pin variant can help adjust the output voltage. Connect to tap point of feedback voltage divider. Do not float this pin. |
|
9 | GND | G | Power ground terminal. Connect to system ground. Connect to CIN with short, wide traces. | |
A = Analog, P = Power, G = Ground |