JAJSPU7 June 2024 LMR36503E-Q1
PRODUCTION DATA
ORDERABLE PART NUMBER | RELEASED | OUTPUT VOLTAGE | EXTERNAL SYNC | FSW | SPREAD SPECTRUM |
---|---|---|---|---|---|
LMR36503MSAERPERQ1 | No | Adjustable | Yes (PFM/FPWM Selectable) |
Fixed 400kHz |
Yes |
LMR36503MSCERPERQ1 | Yes | Adjustable | Yes (PFM/FPWM Selectable) |
Fixed 2.2MHz |
Yes |
LMR36503RSERPERQ1 | No | Adjustable | No (Default PFM at light load |
Adjustable with RT resistor |
Yes |
LMR36503RS3ERPERQ1 | No | 3.3V fixed | No (Default PFM at light load) |
Adjustable with RT resistor |
Yes |