JAJSPU7 June 2024 LMR36503E-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after start-up | 3.6 | 65 | V | |
Output current | Load current range(3) | 0 | 0.3 | A | |
Frequency setting | Selectable frequency range with RT (RT variant only) | 0.2 | 2.2 | MHz | |
Set frequency value with RT connected to GND (RT variant only) | 2.2 | MHz | |||
Set frequency value with RT connected to VCC (RT variant only) | 1 | MHz | |||
External clock setting | External Sync CLK (MODE/SYNC variant only) | 0.2 | 2.2 | MHz | |
TJ | Operating junction temperature (2) | –40 | 175 | °C |