JAJSPW0B June 2023 – June 2024 TPS543B25T
PRODUCTION DATA
A 10kΩ resistor is used to pull up the power-good signal when FB conditions are met. The pullup voltage source must be less than the 6V absolute maximum of the PGOOD pin.