JAJSPW5C November 2023 – May 2024 LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
All clock input pins and digital input pins support fail-safe. Fail-safe means a pin can be driven to VDD when device power is off, without causing any leakage or reliability problem. For example, an OE# pin can be driven to VDD before device power is up so that the output stays muted until the OE# pin goes low, sometime after power-up.