JAJSPX3B February 2007 – June 2024 TPS2062-1 , TPS2065-1 , TPS2066-1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | TPS2065-1 | TPS2062-1 | TPS2066-1 | ||
EN | 4 | – | – | I | Enable input, logic high turns on power switch |
EN1 | – | 3 | – | I | Enable input, logic low turns on channel 1 |
EN2 | – | 4 | – | I | Enable input, logic high turns on channel 2 |
EN1 | – | – | 3 | I | Enable input, logic high turns on channel 1 |
EN2 | – | – | 4 | I | Enable input, logic high turns on channel 2 |
GND | 1 | 1 | 1 | Ground connection | |
IN | 2, 3 | 2 | 2 | I | Input voltage; connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible |
OC | 5 | – | – | O | Active-low open-drain output, asserted during over-current |
OC1 | – | 8 | 8 | O | Active-low open-drain output, asserted during over-current for channel 1 |
OC2 | 5 | 5 | O | Active-low open-drain output, asserted during over-current for channel 2 | |
OUT | 6, 7, 8 | – | – | O | Power-switch output |
OUT1 | – | 7 | 7 | O | Power-switch output for channel 1 |
OUT2 | – | 6 | 6 | O | Power-switch output for channel 2 |