JAJSQ28B April 2023 – August 2024 TLV9361-Q1 , TLV9362-Q1 , TLV9364-Q1
PRODUCTION DATA
The TLV936x-Q1 is specified for operation from
4.5V to 40V (±2.25V to ±20V); many specifications apply from
–40°C to 125°C.
Supply voltages larger than 40V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout section.