JAJSQA7D November 1998 – August 2024 CD74AC14
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | −0.5 | 6 | V | |
IIK | Input clamp current | (VI < 0 or VI > VCC) 1 | ±20 | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC) 1 | ±50 | mA | |
Continuous output current | (VO = 0 to VCC) | ±50 | mA | ||
Continuous current through VCCor GND | ±100 | mA | |||
Tstg | Storage temperature range | −65 | 150 | °C |