JAJSQC4C august 2015 – may 2023 ISO5852S
PRODUCTION DATA
The ISO5852S maximum-allowed total power consumption of PD = 251 mW consists of the total input power, PID, the total output power, POD, and the output power under load, POL:
With:
and:
then:
In comparison to POL, the actual dynamic output power under worst case condition, POL-WC, depends on a variety of parameters:
where
When RG is determined, Equation 5 is to be used to verify whether POL-WC < POL. Figure 10-9 shows a simplified output stage model for calculating POL-WC.