JAJSQC4C august 2015 – may 2023 ISO5852S
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = 5.5 V, VCC2 = 30 V, TA = 25°C | 1255 | mW | ||
PID | Maximum input power dissipation | VCC1 = 5.5 V, VCC2 = 30 V, TA = 25°C | 175 | mW | ||
POD | Maximum output power dissipation | VCC1 = 5.5 V, VCC2 = 30 V, TA = 25°C | 1080 | mW |