JAJSQE1 October 2024 ADS9212
PRODUCTION DATA
The following section gives an example circuit and recommendations for using the ADS9212 to measure up to ±12V signals. The following table shows the parameters for this design example.
PARAMETER | VALUE |
---|---|
Sampling rate | Up to 8MSPS/channel |
SNR (fIN = 2kHz) | > 90dB |