JAJSQE1 October 2024 ADS9212
PRODUCTION DATA
The ADS9212 is a two-channel, 18-bit, 8MSPS ADC. The device has a built-in analog front-end that makes the signal chain easier to design and more accurate. Figure 8-1 shows the recommended schematic for a data acquisition system using the ADS9212. Figure 8-2 and Figure 8-3 show the typical SNR and THD performance of the ADS9212 in low-bandwidth and wide-bandwidth modes for the analog inputs.