JAJSQG0C june 2015 – may 2023 ISO5851
PRODUCTION DATA
VCC2 = 30 V |
Unipolar: VCC2 – VEE2 = VCC2 – GND2 |
VCC2 = 30 V |
CL = 1 nF | RG = 0 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
CL = 10 nF | RG = 0 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
CL = 100 nF | RG = 0 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
CL = 100 nF | RG = 10 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
IN+ = Low | IN– = Low |
RG = 10 Ω, 20 kHz |
CL = 1 nF | RG = 0 Ω | VCC2 = 15 V |
RG = 0 Ω | VCC1 = 5 V |
RG = 10 Ω | VCC1 = 5 V |
CL = 1 nF |
VCC2 = 15 V | DESAT = 6 V |
CL = 1 nF | RG = 10 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
CL = 10 nF | RG = 10 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
CL = 100 nF | RG = 10 Ω | |
VCC2 – VEE2 = VCC2 – GND2 = 20 V |
IN+ = High | IN– = Low |
Input Frequency = 1 kHz |
no CL |
CL = 1nF | RG = 0 Ω | VCC1 = 5 V |
RG = 10 Ω | VCC1 = 5 V |
RG = 0 Ω | VCC1 = 5 V |
RG = 10 Ω | VCC1 = 5 V |
CL = 10 nF |