JAJSQK2A November 2023 – July 2024 OPA2892 , OPA892
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DYNAMIC PERFORMANCE | |||||||
BW | Small-signal bandwidth (–3 dB) |
Gain = 10 | VCC = ±15 V | 290 | MHz | ||
VCC = ±5 V | 250 | ||||||
Gain = 20 | VCC = ±15 V | 110 | |||||
VCC = ±5 V | 100 | ||||||
Bandwidth for 0.1-dB flatness | Gain = 10 | VCC = ±15 V | 17 | ||||
VCC = ±5 V | 17 | ||||||
Full power bandwidth(1) | VO(PP) = 20 V, VCC = ±15 V | 11.1 | |||||
VO(PP) = 5 V, VCC = ±5 V | 31.8 | ||||||
SR | Slew rate(2) | Gain = 10 | VCC = ±15 V, 20-V step | 700 | V/µs | ||
VCC = ±5 V, 5-V step | 500 | ||||||
ts | Settling time to 0.1% | Gain = –10 | VCC = ±15 V, 5-V step |
22 | ns | ||
VCC = ±5 V, 2-V step | 22 | ||||||
Settling time to 0.01% | Gain = –10 | VCC = ±15 V, 5-V step | 160 | ||||
VCC = ±5 V, 2-V step | 160 | ||||||
AUDIO PERFORMANCE | |||||||
THD+N | Total harmonic distortion + noise | Gain = 10, f = 1 kHz, BW = 80 kHz |
VCC = ±15 V, RL = 600 Ω, VO = 3 VRMS |
–114 | dB | ||
0.0002 | % | ||||||
VCC = ±15 V, RL = 2 kΩ, VO = 3 VRMS |
–114 | dB | |||||
0.0002 | % | ||||||
VCC = ±5 V, RL = 600 Ω, VO = 1 VRMS |
–106 | dB | |||||
0.0005 | % | ||||||
VCC = ±5 V, RL = 2 kΩ, VO = 1 VRMS |
–106 | dB | |||||
0.0005 | % | ||||||
IMD | Intermodulation distortion | Gain = 10, SMPTE/DIN two-tone, 4:1 (60 Hz and 7 kHz) |
VCC = ±15 V, VO = 3 VRMS, RL = 600 Ω |
–109 | dB | ||
0.00036 | % | ||||||
VCC = ±15 V, VO = 3 VRMS, RL = 2 kΩ |
–109 | dB | |||||
0.00036 | % | ||||||
VCC = ±5 V, VO = 1 VRMS, RL = 600 Ω |
–105 | dB | |||||
0.00056 | % | ||||||
VCC = ±5 V, VO = 1 VRMS, RL = 2 kΩ |
–105 | dB | |||||
0.00056 | % | ||||||
NOISE AND DISTORTION PERFORMANCE | |||||||
THD | Total harmonic distortion | VO(pp) = 2 V, f = 1 MHz, gain = 10, VCC = ±15 V |
–78 | dBc | |||
RL = 1 kΩ | –86 | ||||||
VO(pp) = 2 V, f = 1 MHz, gain = 10, VCC = ±5 V |
–77 | ||||||
RL = 1 kΩ | –85 | ||||||
Vn | Input voltage noise | VCC = ±5 V or ±15 V, f > 10 kHz | 0.95 | nV/√Hz | |||
In | Input current noise | VCC = ±5 V or ±15 V, f > 10 kHz | 2.3 | pA/√Hz | |||
XT | Channel-to-channel crosstalk (OPA2892 only) | VCC = ±5 V or ±15 V, f = 1 MHz | –54 | dBc | |||
DC PERFORMANCE | |||||||
Open-loop gain | VCC = ±15 V, VO = ±10 V, RL = 1 kΩ |
TA = 25°C | 93 | 100 | dB | ||
TA = full range | 92 | dB | |||||
VCC = ±5 V, VO = ±2.5 V, RL = 1 kΩ |
TA = 25°C | 92 | 98 | dB | |||
TA = full range | 91 | dB | |||||
VOS | Input offset voltage | VCC = ±5 V or ±15 V, TA = 25°C | 0.2 | 1 | mV | ||
Offset voltage drift | VCC = ±5 V or ±15 V, TA = full range | 1 | µV/°C | ||||
IIB | Input bias current | VCC = ±5 V or ±15 V | TA = 25°C | 9 | 20 | µA | |
TA = full range | 33 | µA | |||||
IOS | Input offset current | VCC = ±5 V or ±15 V | TA = 25°C | 30 | 250 | nA | |
TA = full range | 400 | nA | |||||
Input offset current drift | VCC = ±5 V or ±15 V, TA = full range | 0.2 | nA/°C | ||||
INPUT CHARACTERISTICS | |||||||
VICR | Common-mode input voltage | VCC = ±15 V | ±13.8 | ±14.3 | V | ||
VCC = ±5 V | ±3.8 | ±4.3 | |||||
CMRR | Common-mode rejection ratio | VCC = ±15 V, VICR = ±12 V | TA = 25 °C | 85 | 104 | dB | |
TA = full range | 80 | ||||||
VCC = ±5 V, VICR = ±2.5 V | TA = 25 °C | 90 | 106 | ||||
TA = full range | 85 | ||||||
Input impedance | Common-mode | 10 || 1.2 | MΩ || pF | ||||
Differential-mode | 6 ||1.8 | kΩ || pF | |||||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing | VCC = ±15 V, RL = 250 Ω | ±12 | ±12.9 | V | ||
VCC = ±5 V, RL = 150 Ω | ±3 | ±3.5 | |||||
VCC = ±15 V, RL = 1 kΩ | ±13 | ±13.6 | |||||
VCC = ±5 V, RL = 1 kΩ | ±3.4 | ±3.8 | |||||
IO | Output current | RL = 10 Ω | VCC = ±15 V | 160 | 200 | mA | |
VCC = ±5 V | 120 | 160 | |||||
RO | Output resistance(3) | Open-loop | 8 | Ω | |||
POWER SUPPLY | |||||||
ICC | Supply current (per amplifier) | VCC = ±15 V | TA = 25°C | 7.5 | 10 | mA | |
TA = full range | 11 | ||||||
VCC = ±5 V | TA = 25°C | 9 | |||||
TA = full range | 6.5 | 10 | |||||
PSRR | Power-supply rejection ratio | VCC = ±5 V or ±15 V | TA = 25 °C | 90 | 105 | dB | |
TA = full range | 85 |