JAJSQP1K April 1999 – September 2024 SN74LV4040A
PRODMIX
PARAMETER(1) | SN74LV4040A | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | − 0.5 | − 0.8 | V | |
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |