JAJSR35C July 2003 – July 2024 SN74AHC244-Q1
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | −0.2 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |