JAJSR96A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Fault Status | Fault Type | |||||
RO-0 | RO-0 | RO-0 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Fault Location | |||||||
RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:10 | Reserved | RO | 0 | Reserved |
9 | Fault Status | RO | 0 | Fault Status: 1 = Fault Detected 0 = No Fault Detected |
8 | Fault Type | RO | 0 | Fault Type: 1 = SHORT Fault 0 = OPEN Fault Note: Only valid when bit[9] = 1. |
7:0 | Fault Location | RO | 0 | Fault Location: To calculate fault location in meters, convert binary field to decimal form and multiply by 1.5. Note: Only valid when bit[9] = 1. |