JAJSR96A September 2023 – April 2024 DP83TC811-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | SQS | ||||||
RO-0 | RO-0 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SQI | |||||||
RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
15:10 | Reserved | RO | 0 | Reserved |
9:8 | SQS | RO | 0 | Signal Quality Status: 00 = No Link 01 = Poor Link, Intermittent Link 10 = Good Link quality 11 = Excellent Link quality |
7:0 | SQI | RO | 0 | Signal Quality Indication:Value contained within bit field contains SQI and directly relates to the Signal Quality Status bit field. Convert binary value to decimal to obtain SQI. SQI > 70 -- Excellent Link quality 40 < SQI < 70 -- Good Link quality SQI < 40 -- Intermittent or No Link |