JAJSRI2B October 2023 – May 2024 SN74LVC3G97-Q1
PRODUCTION DATA
Specifications | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.1 | 3.6 | V | |
VI | Input voltage | 5.5 | V | ||
VO | Output voltage | (High or low state) | VCC | V | |
IOH | High-level output current | VCC = 1.8V | -4 | mA | |
VCC = 2.3V | -8 | ||||
VCC = 2.7V | -12 | ||||
VCC = 3V | -24 | ||||
IOL | Low-level output current | VCC = 1.8V | 4 | mA | |
VCC = 2.3V | 8 | ||||
VCC = 2.7V | 12 | ||||
VCC = 3V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
TA | Operating free-air temperature | -40 | 125 | °C |