JAJSRI9B October 2023 – June 2024 LM51772
PRODUCTION DATA
Is high if the device is not providing a high enough output voltage (V(VOUT) < VT+(PG)). This bit is also high if the converter is turned off by system input. This bit is only observed after the device start-up