JAJSRI9B October 2023 – June 2024 LM51772
PRODUCTION DATA
Reference | Description | Part Number | Comment |
---|---|---|---|
RCOMP | 7.15kΩ | ||
CCOMP1 | 12nF, 50V Ceramic Capacitor | ||
CCOMP2 | 220pF, 50V Ceramic Capacitor | ||
CSS | 20nF, 50V Ceramic Capacitor or 20nF, 80V Ceramic Capacitor | ||
RFB,top | 82. 0kΩ | ||
RFB,bot | 4.3kΩ | ||
RnFLT | 10kΩ | ||
CILIMCOMP | 82kΩ | ||
CIN1 | 2 × 10µF, 100V Ceramic Capacitor | C3225X7R2A106K250AC | |
CIN2 | 3× 27μF, 63V Aluminum Capacitor | A768KE276M1JLAE054 | |
M1 | N-Channel 60V MOSFET, RDS(on) = 4.2mΩ | ISZ034N06LM5ATMA1 | |
M2 | N-Channel 60V MOSFET, RDS(on) = 4.2mΩ | ISZ034N06LM5ATMA1 | |
M3 | N-Channel 60V MOSFET, RDS(on) = 4.2mΩ | ISZ034N06LM5ATMA1 | |
M4 | N-Channel 60V MOSFET, RDS(on) = 4.2mΩ | ISZ034N06LM5ATMA1 | |
RCS | 2.5mΩ | 2xKRL2012E-M-R005-F-T5 | |
L1 | 3.3μH, DCR = 5.7mΩ | XGL1060-332MEC | |
COUT1 | 6 × 10µF, 100V Ceramic Capacitor | C3225X7R2A106K250AC | |
COUT2 | 2 × 100μF, 63V Aluminum Capacitor | A768KE276M1JLAE054 | |
RISNS | 10mΩ | KRL2012E-C-R010-F-T05 | |
CBST1 | 0.1µF, 50V Ceramic Capacitor | GCM155R71H104KE02D | |
CBST2 | 0.1µF, 50V Ceramic Capacitor | GCM155R71H104KE02D | |
CVCC | 22µF, 10V Ceramic Capacitor | GRT188R61A226ME13D | |
RUVLO,top | 75kΩ | ||
RUVLO,bot | 12.4kΩ | ||
RSLOPE | 5.1kΩ | ||
RCFG2 | 8.3kΩ | ||
RRT | 51kΩ |