JAJSRL8I June 2007 – August 2024 CDCE913 , CDCEL913
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Device supply voltage | 1.7 | 1.8 | 1.9 | V |
VO | Output Yx supply voltage for CDCE913, VDDOUT | 2.3 | 3.6 | V | |
Output Yx supply voltage for CDCEL913, VDDOUT | 1.7 | 1.9 | |||
VIL | Low-level input voltage, LVCMOS | 0.3 × VDD | V | ||
VIH | High-level input voltage, LVCMOS | 0.7 × VDD | V | ||
VI (thresh) | Input voltage threshold, LVCMOS | 0.5 × VDD | V | ||
VI(S) | Input voltage range, S0 | 0 | 1.9 | V | |
Input voltage range S1, S2, SDA, SCL; VI(thresh) = 0.5 VDD | 0 | 3.6 | |||
VI(CLK) | Input voltage range CLK | 0 | 1.9 | V | |
IOH /IOL | Output current (VDDOUT = 3.3 V) | ±12 | mA | ||
Output current (VDDOUT = 2.5 V) | ±10 | ||||
Output current (VDDOUT = 1.8 V) | ±8 | ||||
CL | Output load, LVCMOS | 15 | pF | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
RECOMMENDED CRYSTAL/VCXO SPECIFICATIONS(1) | |||||
fXtal | Crystal input frequency range (fundamental mode) | 8 | 27 | 32 | MHz |
ESR | Effective series resistance | 100 | Ω | ||
fPR | Pulling range (0 V ≤ VCtrl ≤ 1.8 V)(2) | ±120 | ±150 | ppm | |
Frequency control voltage, VCtrl | 0 | VDD | V | ||
C0/C1 | Pullability ratio | 220 | |||
CL | On-chip load capacitance at Xin and Xout | 0 | 20 | pF |